IESNA:LM-63-2002
[TEST]P1641606
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32032.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7078.1 6629.5 6176.1 5809.3 5521.8 5325.5 5232.1 5211.0 5276.5 5456.4 5729.8 6106.0 6552.4 7005.7 7405.3 
7823.6 8377.4 8917.2 9604.2 10291.2 10753.9 10737.5 9894.0 8199.8 6190.2 4645.5 3671.1 2991.1 2409.2 1663.8 1121.7 
677.7 392.6 172.9 30.4 0.0 0.0 
7078.1 6652.8 6190.2 5823.3 5517.2 5330.2 5222.7 5204.0 5267.1 5440.0 5715.8 6085.0 6538.3 6991.7 7421.6 
7886.7 8405.4 8984.9 9669.6 10359.0 10833.3 10788.9 9971.1 8265.2 6110.7 4566.1 3626.7 2963.0 2367.2 1666.1 1131.0 
682.3 408.9 184.6 37.4 0.0 0.0 
7078.1 6638.8 6190.2 5813.9 5540.5 5344.2 5234.4 5201.7 5241.4 5400.3 5673.7 6042.9 6515.0 7010.4 7557.2 
8064.3 8632.1 9347.2 10076.2 10723.5 11181.5 11120.8 10305.2 8601.7 6269.6 4601.1 3727.2 3065.9 2528.4 1747.9 1154.4 
736.1 458.0 250.0 53.7 0.0 0.0 
7078.1 6727.6 6274.3 5926.1 5643.3 5451.7 5332.5 5271.8 5271.8 5362.9 5589.6 5921.4 6367.7 6940.3 7568.9 
8216.1 8917.2 9674.3 10496.8 11331.1 11910.6 11962.0 11356.8 9898.6 7405.3 4921.3 3946.8 3472.5 3063.5 2481.7 
1638.1 990.8 663.6 385.6 121.5 0.0 0.0 
7078.1 6732.3 6330.4 5998.5 5736.8 5552.2 5428.4 5344.2 5302.2 5323.2 5444.7 5685.4 6052.3 6552.4 7188.0 
7898.3 8718.6 9608.9 10616.0 11749.4 12892.1 13714.6 13803.4 13015.9 11132.5 7547.8 4400.2 3568.3 3318.2 3203.7 
2951.4 2035.3 1374.0 801.5 294.4 0.0 0.0 
7078.1 6844.5 6479.9 6164.4 5935.4 5748.5 5601.3 5505.5 5437.7 5405.0 5430.7 5526.5 5729.8 6066.3 6522.0 
7124.9 7952.1 8884.5 9938.4 11256.3 12901.4 14791.9 16584.2 17502.5 17525.9 16109.8 12268.1 6592.1 3988.9 3444.4 
3341.6 3119.6 2343.8 1993.3 1051.6 7.0 0.0 
7078.1 6907.5 6624.8 6349.1 6141.1 5961.1 5820.9 5715.8 5641.0 5594.3 5584.9 5620.0 5699.4 5872.3 6145.8 
6552.4 7129.5 7856.3 8786.3 9996.8 11431.6 13352.4 16175.2 19759.9 22923.9 24727.9 24741.9 22185.5 15892.5 8989.6 
4790.4 3245.8 2512.0 1960.6 1521.2 229.0 0.0 
7078.1 6961.3 6779.0 6585.1 6409.8 6253.2 6122.4 6021.9 5949.5 5895.7 5872.3 5870.0 5888.7 5940.1 6059.3 
6283.6 6650.5 7199.6 7980.1 9010.7 10361.3 12081.2 14109.5 16694.0 20199.2 24994.3 30179.6 32600.5 31366.7 
26118.3 19773.9 14333.9 8788.7 3472.5 1532.9 411.3 0.0 
7078.1 6966.0 6790.7 6608.4 6444.9 6290.6 6159.8 6061.6 5993.9 5940.1 5916.7 5912.1 5921.4 5963.5 6064.0 
6278.9 6617.8 7141.2 7921.7 8914.8 10239.8 11983.0 13934.3 16453.3 19797.3 24330.6 29761.3 32764.1 31630.8 
26690.8 20178.2 14651.7 9148.5 3421.1 1441.8 408.9 0.0 
7078.1 7036.1 6959.0 6879.5 6788.4 6683.2 6589.7 6529.0 6489.3 6463.6 6444.9 6423.8 6412.1 6409.8 6456.5 
6575.7 6818.7 7248.7 7896.0 8814.4 10080.9 11637.2 13315.0 15142.4 17095.9 19301.9 21858.3 24657.8 26326.2 24814.3 
20510.0 13520.7 6010.2 1675.5 635.6 179.9 0.0 
7078.1 7082.8 7087.5 7103.8 7122.5 7113.2 7115.5 7129.5 7157.6 7185.6 7197.3 7185.6 7162.3 7141.2 7150.6 
7209.0 7365.6 7688.0 8279.2 9171.9 10429.1 11941.0 13649.2 15528.0 17418.4 19238.8 21105.9 22837.4 22349.0 19647.7 
16240.7 10066.9 3199.1 1110.0 460.3 158.9 0.0 
7078.1 7113.2 7138.9 7173.9 7206.7 7204.3 7199.6 7195.0 7195.0 7173.9 7124.9 7047.8 6966.0 6870.2 6788.4 
6758.0 6807.1 6998.7 7349.2 7975.5 9059.7 10426.7 12078.9 13950.6 15855.1 17829.7 19638.4 21173.6 20098.7 17187.1 
13922.6 8237.2 2628.9 1002.5 444.0 156.6 0.0 
7078.1 7050.1 7080.5 7113.2 7129.5 7103.8 7061.8 7008.0 6947.3 6872.5 6748.6 6606.1 6447.2 6286.0 6143.4 
6031.2 5984.5 6019.6 6155.1 6510.3 7150.6 8260.5 9739.7 11461.9 13282.3 15287.3 17196.4 18250.3 16642.6 14090.8 
11174.5 6456.5 2243.3 866.9 415.9 156.6 0.0 
7078.1 7106.2 7108.5 7080.5 7017.4 6881.8 6708.9 6515.0 6307.0 6075.6 5806.9 5505.5 5187.7 4846.5 4496.0 
4133.8 3771.6 3402.4 3019.1 2640.6 2299.4 2082.1 2082.1 2441.9 3332.3 4505.3 5531.2 4811.4 2729.4 1825.0 1395.1 
1028.2 652.0 345.8 191.6 81.8 0.0 
7078.1 7113.2 7054.8 6947.3 6758.0 6498.6 6197.2 5853.7 5458.7 5028.8 4552.1 3993.6 3372.0 2724.7 2040.0 1537.6 
1266.5 1145.0 1084.3 1046.9 1021.2 1002.5 988.5 976.8 960.4 969.8 1042.2 1189.4 1280.6 1131.0 927.7 733.8 504.7 257.0 137.9 39.7 
0.0 
7078.1 7101.5 6970.6 6751.0 6444.9 6066.3 5624.6 5087.2 4467.9 3778.6 2958.4 2177.9 1577.3 1285.2 1152.0 1086.6 1039.9 
1007.2 979.1 951.1 930.0 904.3 871.6 845.9 822.5 806.2 808.5 857.6 925.4 843.6 656.6 462.7 306.1 203.3 109.8 23.4 0.0 
7078.1 7092.2 6884.2 6561.7 6143.4 5629.3 5019.4 4262.3 3355.6 2467.6 1797.0 1444.1 1257.2 1152.0 1093.6 1051.6 1007.2 
969.8 932.4 902.0 878.6 852.9 822.5 787.5 743.1 701.0 663.6 619.2 572.5 511.8 415.9 324.8 250.0 170.6 84.1 11.7 0.0 
7078.1 7022.0 6734.6 6321.0 5792.9 5162.0 4383.8 3423.4 2512.0 1853.1 1511.9 1329.6 1212.8 1138.0 1079.6 1028.2 981.5 
932.4 888.0 855.3 831.9 806.2 768.8 729.1 684.7 637.9 584.2 530.5 469.7 413.6 355.2 294.4 226.7 151.9 74.8 7.0 0.0 
7078.1 6961.3 6631.8 6120.0 5507.8 4732.0 3823.0 2815.8 2070.4 1703.5 1483.9 1327.3 1212.8 1131.0 1063.2 1004.8 951.1 
904.3 866.9 834.2 803.9 768.8 731.4 691.7 649.6 598.2 549.1 495.4 446.3 394.9 341.2 282.8 217.3 142.5 70.1 2.3 0.0 
7078.1 6954.3 6585.1 6038.3 5313.9 4474.9 3442.1 2498.0 1990.9 1745.6 1561.0 1388.1 1243.2 1135.7 1056.2 988.5 937.1 
899.7 866.9 831.9 796.8 754.8 710.4 668.3 619.2 572.5 528.1 476.7 427.6 380.9 327.2 268.7 203.3 133.2 58.4 0.0 0.0 
7078.1 6888.8 6500.9 5919.1 5171.3 4253.0 3224.8 2364.8 1998.0 1811.0 1642.8 1448.8 1280.6 1149.7 1046.9 983.8 937.1 
904.3 871.6 836.6 794.5 747.8 701.0 654.3 602.9 556.2 507.1 462.7 418.3 369.2 315.5 259.4 191.6 121.5 49.1 0.0 0.0 
7078.1 6888.8 6500.9 5914.4 5171.3 4238.9 3206.1 2369.5 2005.0 1820.4 1666.1 1469.8 1275.9 1149.7 1051.6 981.5 937.1 
906.7 871.6 836.6 794.5 747.8 701.0 654.3 600.6 553.8 504.7 460.3 415.9 366.9 313.1 257.0 189.3 119.2 46.7 0.0 0.0 
